Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

ANDREAS MEYER CAMERA-MOVING-SYSTEMS GmbH

Camera systems

The spherical igubal® coupling between motor and camera dolly permits speeds up to 3m/s in curves. Further advantages are the noise minimization and the electrical insulation.



Part No. Max. stat. axial Max. stat. axial
  tensile load short term tensile load long term
igubal® GERKE-08 2000 N 1000 N

More on applied products here

Further interesting applications from extremely diverse areas can be found here.