Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

HYMER AG

Caravan step

The rod end bearings for the steps of the caravans should be tough and insensitive to dirt. The igubal® rod end bearings are naturally free from maintenance and vibration dampening. The rod end bearings withstand the loads even in worst-case scenarios.



Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-12 MH 3600 N 900 N 15 mm 20 Nm 70 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.