Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

MAYER & CIE GmbH & Co

Circular knitting machine

igubal® spherical bearings of the dimensional series E by their maintenance-free feature and the omission of lubricants prevent any failure through the sticking together of textile fibers. Another deciding criterion is the price advantage against metallic products.



Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® EGLM-20 5350 N 1200 N 40 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.