Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

WBS SYSTEMTECHNIK GmbH

Conveyor systems

The maintenance-free igubal® rod end bearing is used as connecting component between pneumatic cylinder and adjusting lever. By its low weight and vibration-dampening properties, very short clock cycles can be achieved in this application.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® KBRM-10 F 3100 N 800 N 13 mm 6 Nm 20 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.