Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

HSW PAPER OUTPUT

Enveloping machines

The stroke movement for a high-frequency, fully automatic enveloping system is implemented by plastic pillow block bearings and rod end bearings. The low weight as well as the vibration-dampening properties of the igubal® spherical bearings were the foundation stone for this application.

  • Insensitive to dust and dirt
  • High mechanical stability

Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-14 2400 N 1200 N 4,5 mm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.