Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

REICH ANLAGENBAU GmbH & Co. KG

Conveyor systems for the food industry

By the igubal® pillow block bearing, the problematic topics of abrasion, corrosion, high service life (2 years in continuous operation), resistance against cleaners as well as maintenance were solved in one sweep. Deciding criteria that speak well for application in the food sector.



Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-20 4700 N 2500 N 10,5 mm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.