Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

OMNI DYNE ENGINEERING GmbH

Golf caddy

The igubal® flange and pillow block bearings compensate for the misalignments of the bent structure on this self-propelled golf caddy. In addition are the advantages like low weight, ruggedness as well as resistance against corrosion.

  • No dirt penetration
  • Corrosion-free

Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.