Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Model helicopter

igubal® rod end bearing in the rotor guide

Side view of the model helicopter Side view of the model helicopter
Connection on the swashplate Connection on the swashplate

Reliable and vibration dampening linkage on the swashplate, and on the rotor guide with igubal® EBRM-06 rod end bearings.

Advantages:

Lightweight

vibration dampening

Clearance-free

Go to applied products here

More applications from different sectors

Go to manus® contest