Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

DIPL.-ING. K. DIETZEL GmbH

Hose skiving machine

The used igubal® spherical bearings are insensitive to media in the surroundings and are thereby absolutely maintenance-free. The simple mounting of the spherical bearings saves costs and the large pivot angle of the spherical balls enables an economically priced bearing housing.

  • Compensation of misalignments
  • Balance of inclinations and bendings

Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® KGLM-30 20000 N 3250 N 70 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.