Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

PROCON ALU-TEC GmbH

Kickboard

igubal® rod end bearings serve as connecting elements in the steering sector. The self-aligning spherical balls permit an extreme tilting of the wheels and consequently narrow curve radii. Further aspects are low weight and the freedom from maintenance and corrosion.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-08 MH 2100 N 700 N 11 mm 10 Nm 40 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.