Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

JULIUS TIELBÜRGER GmbH & Co KG

Machine plant

In the accessory equipment for lawn care and outdoor cleaning, the igubal® flange bearings offer good value at a low price and a simple possibility for a corrosion-resistant bearing.



Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.