In leaching systems (dipping of pretzel in baking soda) and transport equipment, igubal® pillow block and flange bearings compensate for potential errors in the alignment of sheet metal equipment. Moreover these bearings are free of corrosion and maintenance and require no further lubricants.
Part specification | Max. permitted Tractive | Max. permitted Tractive | Max. torque in |
---|---|---|---|
load on ball | Load force | oblong holes | |
igubal® EFOM-16 | 1400 N | 2800 N | 4.5 mm |