Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

BM TEC GmbH

Leaching systems for baking machinery

igubal® flange bearings put an end to corrosion, maintenance and expensive stainless steel alternatives in drive bearings of conveyor systems in the food sector.



Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-20 1800 N 5500 N 10,5 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.