Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Weight saving possible even in older systems!

The spherical bearings used earlier were made of metal and weighed 175 gm. The igubal® clevis joints weigh only 36 gm.

The lifting device's own weight and thereby the rotating bulk and the load of the drive are reduced by the use of igubal® spherical bearings made of tribopolymers.

More on applied products here

Further interesting applications from extremely diverse areas can be found here.