Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Sorter obrotowy - automatyczny komponent pakowania sortującego

 
manus® 2005
 
 

"We use igubal® flanged bearings at two positions in the facility: As bearing of the support shell and for the bearing of the retaining device in the support shell. In both cases, the rotary axis lies not below 90° to the screw-on surface. As the screw-on surface is a thin plate, one either had to mill the bearing blocks for the acceptance of glide bushings, or use angle-tolerant flanged roller bearings. The igubal® flange bearings were by far better cost-efficient alternative in comparison. ”

Dipl. Ing. Winfried Schroer, "Fraunhofer Institut für Materialfluss und Logistik", Dortmund

Więcej o zastosowanych produktach
Więcej interesujących aplikacji z różnorakich gałęzi przemysłu.
Do konkursu manus®