Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

ADRIAN SCHMITT VERPACKUNGSANLAGEN

Bandrolling machine

igubal® as alternative to metallic bearings in paper banding machines prevents the shaft from "seizing". Additional advantages are the lubricant-free and maintenance-free properties of our plastic flange bearings.

  • Also suitable for soft shafts
  • Excellent wear resistance

Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.