Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

PSK INGENIEURGESELLSCHAFT

Accessories for plastic pneumatic drives

High efficiency - Low costs. The stability of the integrated accessories is aligned to the drive power of the pneumatic cylinder. Corrosion-resistance and the low component weight are further criteria which tipped the decision in favor of the igubal® components.

  • High fatigue strength
  • Very low weight

Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® GERMF-10F 3100 N 800 N 13 mm 6 Nm 20 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.