Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

S & B VERPACKUNGSANLAGEN GmbH

Pneumatic flap control

With our plastic igubal® clevis joint combinations, we offer a cost-efficient alternative to stainless steel clevis joints In the weighing and filling machines for foodstuff, the clevis joints are pneumatically controlled and thus actuate the flap system.



Part No. Max. stat. axial Max. stat. axial
  tensile load short term tensile load long term
igubal® GERMF-06 1300 N 650 N

More on applied products here

Further interesting applications from extremely diverse areas can be found here.