Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

WELTE DRUCKEREITECHNIK GmbH

Lifter system for printing machine

In lifter systems for printers, the linear movements are implemented by driving rods with igubal® clevis joints and with igus® e-chains® Arguments for noise minimization and reduction of maintenance rate as well as costs were decisive here.



Part No. Max. stat. axial Max. stat. axial
  tensile load short term tensile load long term
igubal® GERMK-14 6100 N 3050 N

More on applied products here

Further interesting applications from extremely diverse areas can be found here.