Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Smoke extraction system

igubal® KBRM-08 rod end bearing in a smoke extraction unit at a meat factory. The rod end bearing is a component on the flap control system.

Advantage:

Corrossion-resistant

Weather-resistant

Maintenance-free solution

Price advantage over stainless steel rod end bearings

Smoke extraction system

Go to applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest