Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

STORCK BICYCLE GmbH

Mountainbike

The maintenance-free spherical bearings in the carbon yoke compensates for the frame and spring movements resulting from the dynamic quality of driving. Moreover, low weight and freedom from corrosion are of great importance.



Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® EGLM-08 EK 1350 N 175 N 7 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.