Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

MAX PLANCK INSTITUT FÜR PHYSIK UND ASTROPHYSIK

Research institute

Basic research goes hand in hand with the innovative igubal® machine elements. Mirror adjustment of the telescope is performed virtually free of backlash with igubal® rod end bearings. Magnetic influences can be avoided with the igubal® polymer bearings.



Part No. Maximum permitted load Max. radial Max. tightening torque
  on spherical ball tensile strength By the spherical ball
igubal® EFSM-10 700 N 2000 N 20 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.