Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

SAHM GmbH + Co. KG

Textile industry

Concentricity errors and shocks are compensated for by means of spherical rod end bearings in the support of the thread guide unit for the thread winder. The elasticity of the igubal® rod end bearings insulates the occurring micro-vibrations better than any comparable metallic products.



Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® KBRM-10 3100 N 800 N 13 mm 15 Nm 20 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.