Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Sick International Kellereimaschinen GmbH

Foodstuff machines

The rod end bearings in the connection couplings withstand the fruit acid of grapes. This device to adapt the connection offers not only low maintenance costs, but also a favorable purchase price.


Part specification Max. static Max. radial load Min. thread depth Max. torque through
  Tensile load     ball with metal shaft
igubal® KBRM-08-MH 3600 N 900 N 15 mm 70 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.