Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

To the top station

Cableway switch

Every day, the cableway cabins on the Kitzsteinhorn cableway have to be moved off or put back onto the storage sidings in the top and bottom stations. This is down with the aid of hydraulically operated lifting and turning switch. The energy supply to the switch is secured using chainflex® cables which are routed in a triflex® R energy chain which can be moved in three dimensions. Perfect function is guaranteed even in the environmental conditions at the top station (down to -30 °C).


Gletscherbahnen Kaprun AG, Alexander Widauer,
Kaprun, Austria

Cableway switch

Cableway switch

 

Cableway switch

 

Cableway switch

 
More on applied products here
More applications from different sectors
To vector award