Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Customised design

CNC machining centres

There are no standard component assemblies with these machining centres, because everything is tailor-made to customers’ specific wishes. The working ranges are between 0.8 and 3.5 metres wide and 2.5 and 14 m long. The cables need directed guiding over the whole range to guarantee their functional safety at all times. A total of three igus® e-chains® is used for every centre: the series E4/00 and E4/light for the X-axis and the series E2/000 for the Y and Z-axes.


TRIMA Triebeser Maschinenbau GmbH, Michael Schell,
Triebes, Germany

CNC machining centres

CNC machining centres

 
CNC machining centres

CNC machining centres

 
More on applied products here
More applications from different sectors
To vector award