Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Reduction of weight

Control robot

This robot in a car factory is the “supervisor” over five smaller robots that supply it. This means it has to be fitted with numerous cables and hoses. With too many for a conventional energy chain – the cables were too heavy, the robot couldn’t move. To solve this problem, two triflex® R energy chains were installed. These are suspended from a jig above the robot so that their weight load is not on the robot.


LK inovation, Kwang Hyun Kong,
Busan, Korea

Control robot Control robot

More on applied products here

More applications from different sectors

To vector award