Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Whatever the weather

Excavator

Difficult environmental conditions such as dirt, lubricants, steel wool and temperatures between -30° and +50°C in particular make maximum demands on energy chains in the slip ring of this excavator. An igus® energy chain of the series E2/000 has been doing the job without any problems here for two years. The energy chain has a rearward bending radius, is 2.2 metres long and carries out a circular movement of 330°.


Mátra Power Plant Mine of Visonta, János Tuppa,
Visonta, Hungary

Excavator

Excavator

 
Excavator

Excavator

 
More on applied products here
More applications from different sectors
To vector award