Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Two times in a circle

Industrial scanners

Here, igus® e-chains® are used in two industrial scanner applications. With the first application, cracks can be determined in concrete slabs. The scanner rotates by 360° on a surface 2.5 x 2.5 metres in size. Two e-chains® are used for energy supplies; one for the circular movement and one for the travel movement. The second application scans any number of objects on a table 1.4 square metres in size, which can also be turned through 360° and moved up and down by 1 metre. 9 scanner modules are arranged around the table for this application. An igus® triflex® R that can be moved in three dimensions houses a total of 16 cables and routes these to the scanner.


Vayu Engineering, Vasudeva Murthy,
Bangalore, India

Industrial scanners

Industrial scanners

 
Industrial scanners

Industrial scanners

 
More on applied products here
More applications from different sectors
To vector award