Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Hot in motion

Movable melting furnace

The special requirement with this furnace system was the movement of the filled furnace weighing a total of 45 tonnes over a distance of 22 metres. When the 1650°C melt from the furnace is cast, metal splashes often occur which damage unprotected system parts and can thus lead to failure of the whole system. The igus® e-chain® used made of a special material with self-extinguishing properties guarantees problem-free work for this application.


Otto Junker GmbH, Carsten Frey
Simmerath, Germany

Drawing movable melting furnace

Drawing movable melting furnace

 
More on applied products here
More applications from different sectors
To vector award