Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Good combination

High-frequency spindle robot

This high-frequency spindle robot has been improved – not only in terms of looks – by the use of the universal module triflex® RS. The robot is used for machining large components made of soft materials (plastics, foam, wood). With triflex® RS the robot’s dynamics can be implemented 1:1. This results in a very good combination between robot, high-frequency spindle and energy chain through the permanent and independent pullback of the energy package.


ESCAD-Systemtechnik, Viorel-Marian Hasegan,
Kempten, Germany

High-frequency spindle robot

High-frequency spindle robot

 

High-frequency spindle robot

 
More on applied products here
More applications from different sectors
To vector award