Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

High reliability

Automatic multi-storey car park

No manoeuvring, no scratches on the car: this is the multi-storey car park of the future. Drivers park their car on a platform which automatically sets the vehicle down somewhere else and returns it to the driver at the exit later The automated 24 hour operation requires highly reliable components. Alongside e-chains®, which are delivered pre-assembled as readychains®, drylin® linear plain bearings from igus® are used.
I-PARK Soluções Tecnológicas S.A, Paulo Guimarães, Criciuma - SC, Brazil

 
 
 
More on applied products here
More applications from different sectors
To vector award