Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Saves working time

Container unloading machine

This application helps to unload containers quickly and with little effort. The machine can be moved into the container and removes the packed boxes semi-automatically, turns and sorts them and then repacks them in small containers. The supply lines for the grippers which move the packages with the aid of vacuum suction cups are routed in igus® e-chains® which reliably support the dynamic gripper movements.
Copal Development b.v., Bennie Aalders, 's-Heerenberg, Netherlands

 
 
 
 
More on applied products here
More applications from different sectors
To vector award