Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

High loads

Handling robot

This handling robot must be able to work reliably even under high loads. Its main tasks are the loading and unloading of machines and conveyor belts. Travel distance is 42 metres, travel speed 3 m/s. An igus® e-chain® of the 400 series is used for this application. The design engineers decided in favour of this solution since this e-chain® can provide the required cable capacity and flexibility.
FANUC Robotics America, Richard McCann, Rochaester Hills, USA

More on applied products here

More applications from different sectors

To vector award