Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

On the high seas

Helicopter hangar for ships

This hangar comes into operation especially on ships used for military purposes. With it a part of the deck can be used to shelter the helicopters. To save space it can be retracted in a telescopic way. To avoid cables in the way, an igus e-chain® of the series R58 is used. It guides cables reliably with a minimum of space.
Jung-A Marine, Dae Eun Back, Busan, Korea

 
 
 
More on applied products here
More applications from different sectors
To vector award