Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

In breezy heights

Hole drilling facility

This facility is used to drill deep holes into the ground. The upper drive of the drill head requires a reliable and weatherproof energy supply. Hydraulic hoses, 400 kw power cables as well as control and data cables need to be guided up to a height of 25 m. Apart from that a static charge of the facility must be avoided. Two e-chains® of the igus® series 600 in the ESD design come into operation.

Huisman Konstrukce, s.r.o., Jakub Kodytek, Sviadnov, Czech Republic

 
 
 
More on applied products here
More applications from different sectors
To vector award