Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Very hot

Melting furnace

This melting furnace is heated to 1650° Celsius for the production of stainless steel. Power and coolant for this are supplied through a round, three-dimensionally movable e-chain® of the igus® triflex® R series. The melting furnace is stationary, but rotation by 110° about the longitudinal axis is required for pouring the melt. This solution protects the lines from the challenging environmental conditions.
INEL, d.o.o., Franc Mavric, Gorwsigrad, Slovenia

 
 
 
 
More on applied products here
More applications from different sectors
To vector award