Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Precise and flexible

Optical measuring device

This optical measuring device has been designed to carry out precise circular movements in tiny spaces. In addition, the cables are to be routed in such a way that there are no electromagnetic problems within the device, which could lead to measuring errors. The cables within the device are routed using a triflex® R e-chain® which can be moved in three dimensions. The circular movement is carried out using an e-chain® with reverse bending radius.
Industrial Technology Research Institute (ITRI), Yi-Chang Chen, Hsinchu, Taiwan

 
 
More on applied products here
More applications from different sectors
To vector award