Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Flexible and silent

Presentation system

The introduced presentation system “Beamflizzer“ makes beamers and other presentations devices more flexible. Via rails in the ceiling or at the walls, the devices can be moved in any direction, so the walls are multifunctional applicable. To supply the devices with power and data, the cables are guided in a micro flizz®. In that case an e-chain® is pre-assembled in a guide rail body. The movement of the “beamflizzer” is silent and doesn’t require much effort.
dmb systems, Matija Bilandzija, Königswinter, Germany

 
More on applied products here
More applications from different sectors
To vector award