Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

High reliability

Sliding gate

In this case an automatic sliding gate was designed to slide in and out in a telescopic way to save space. It was desired too, that the door is self-supporting without rubbing over the floor. The energy supply should therefore not be provided via the floor. The cables are guided with the igus® micro flizz® to supply energy to the gate panels. This ensures high reliability of the gate, which must be operational in any weather condition.
PPHU Maremix. Ogrodzenia Chroboczek S.J., Julian Chroboczek, Subkowy, Poland

More on applied products here

More applications from different sectors

To vector award