Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

silver vector 2012

Largest worldwide*

Sludge treatment

The largest plastic e-chain® in the world, the E4.350 as part of the Amoras project, is used for this application. It has an inner height of 35 centimetres and is available with inner widths up to 1,000 millimetres. Brackwater from the Port of Antwerp is routed into the large tanks and the sludge is suctioned off by pumps on the bridge for treatment. The pumps can be moved over the whole bridge length of 150 metres. The heavy hoses (approx. 100 kg per metre) have to be routed safely and protected from mechanical abrasion on the bridge. The entire plant is in use round the clock without having to be maintained.
 
Sereant, Joury Van Gijseghem, Antwerpen, Belgium

 
 
 
More on applied products here
More applications from different sectors
To vector award

*Status 04/2009