Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Safe welding

Spot-welding robot

All cables and hoses on this spot-welding robot are guided using a triflex® R e-chain® from igus® that can move in three dimensions. The extremely complex robot movements mean there is always a risk of cables moving into the working area and becoming damaged. The e-chain® reduces this risk to an absolute minimum, with the compact design also reducing the movement radius required.
Kirchhoff Automotive, João Silva, Ovar, Portugal

 
 
More on applied products here
More applications from different sectors
To vector award