Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Protection from filings

Vehicle body milling machine

Dust and sharp metal filings from this milling machine for vehicle body parts caused damage to lines supplying electricity, compressed air and coolant over and over again. This damage in turn led to machine failure. The use of an energy tube of the type R4.42 from the igus® E4.1 series allowed a significant reduction in downtimes, since the tube is airtight and thus protects the lines reliably from the filings.
UNI KAT Sp. z o.o., Artur Majchrzak, Lubicz, Poland

 
 
More on applied products here
More applications from different sectors
To vector award