Prosimy wybrać kraj dostawy

Wybór kraju/regionu może mieć wpływ na różne czynniki, takie jak cena, opcje wysyłki i dostępność produktów.
Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Bulkhandling

A circular blending bed can be used to store and retrieve material at the same time – in this case petroleum coke. The system has two cantilever arms which rotate about a central column. One of these houses the control, amongst other elements – internal communication is secured via cables. Due to the high energy requirements their cross-sections and thus thickness are particularly large. A simple, low-cost, sturdy solution was required for this cable management. e-chains® from igus® guarantee the required mobility as well as an ergonomic design
 
ThyssenKrupp Industries India, Vaijnath Sangekar, Pune, India

Bulkhandling
Bulkhandling

Go to applied products here

More applications from different sectors can be found here

To vector award