Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Automation

Robot controlled procedure in the car industry: Spot welding or arc welding are applications that are used in very different assemblies. The system needs to be movable – each arm is equipped with signal cables and hoses. They need to be integrated into the system in such way that they can perform all rotations up to 360 degree without damage. e-chains® from the series triflex® R will ensure the necessary flexibility.
 
Comau India Pvt Ltd, Manoj Sharma, PUNE, India

Automation

Go to applied products here

More applications from different sectors can be found here

To vector award