Change Language :

Module: 0.5 - 4
Length: 250mm

Enquire about your gear rack special part now.
Części specjalne
gear rack CAD database
Are you looking for CAD data?
In our CAD database you can view our gear rack CAD data or download it directly. Whether in 2D or 3D format. Free of charge and without registration.
Choose from 8 different modules


igus owns the industry's largest test laboratory with a total area of 3.800m2 .
To ensure the high quality of our products, the gear racks are put through their paces in our igus test laboratory. The gathered empirical values allow for continuous optimisation of our gear racks and use in wear-intensive continuous application. It is our aim to deliver the best plastic solution for your application.
What is a gear rack?
A gear rack is an elongated component with a series of teeth. It is used to transmit power between one or two gears. When combining gear racks and gears, care must be taken to ensure that they use the same module.
What does the module of a gear rack mean?
The module of a gear rack indicates the size of the tooth of a gear rack.
When do gear rack and gear fit together?
So that the teeth of the gear rack and gear can mesh without problems, they must have the same module.
Do the iglidur®® plastic gear racksneed to be lubricated?
No, the iglidur® gear racks do not require any external lubricants.
 
I need a special geometry of a gear rack, is that possible?
Yes, that is possible. We will be happy to advise you, also with regard to the right material. You can enquire about your customised gear rack at [Link extid="378" title="Hier"]. We have no minimum order quantity and anything up to several million is possible.
 
How are the iglidur® plastic gear racks manufactured?
At igus® the gear racks are produced using three manufacturing processes:

Osobista:
Od poniedziałku do piątku: 7:00–20:00
Sobota: 8:00–12:00
Online:
Umów spotkanie z ekspertem