iglidur® XPF, cylindrical plain bearing, mm - XPFSM

iglidur® XPF, cylindrical plain bearing, mm - XPFSM
iglidur® XPF, cylindrical plain bearing, mm - XPFSM drawing
1 od 2
iglidur® XPF, cylindrical plain bearing, mm - XPFSM
iglidur® XPF, cylindrical plain bearing, mm - XPFSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Nr artykułu: XPFSM-0405-04
  • Materiał: iglidur® XPF
  • Kształt: Tuleje ślizgowe
  • Wymiary:
    • d1 4 mm
    • d2 5.5 mm
    • b1 4 mm
  • Dostosuj wymiar
  • Metoda produkcji: Formowanie wtryskowe
  • Żywotność:
Właściwości materiału:
  • PTFE-free
  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
iglidur® XPF | The chemical and temperature specialist, stable up to 150 MPa
iglidur® XPF is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.

Typical applications

Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom

Find more applications here:
Industry solutions

 
When to use it?
  • For pressure loads up to 150MPa
  • For linear movements with stainless steel at high temperatures
  • Universal chemical resistance
  • For temperature resistance from -100°C to +250°C (short-term up to +315°C)
  • For very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Nie masz pewności, czy pasuje?

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Michał Obrębski
Michał Obrębski

igus-icon-phone+48 22 316 36 33

Konsultacje i dostawa

Osobista
Od poniedziałku do piątku: 7:00–20:00
Sobota: 8:00–12:00
Online
Usługa czatu
Poniedziałek - czwartek: 8:00 - 16:30
Piątek: 8:00 - 16:30
Usługa WhatsApp
Od poniedziałku do piątku: od 8:00 do 16:00