Harnessed cables suitable for LTi DRIVES

The harnessed readycable® cables suitable for LTi DRIVES are wear-resistant and are ideal for use in demanding applications in energy chains. Extensive testing in the igus® laboratory ensures that the readycable® cable are especially long lasting and robust. Additional security is provided by the guarantee by igus®. With a variety of harnessed drive cables, the readycable® online shop provides you with a wide array of motor cables, servo cables, signal cables and encoder cables. The high-performance cables are available in versions that comply with a wide range of conformity standards such as UL, CSA, CE and Desina. All cables can be made to exact measurements and are supplied without surcharges for cutting or small quantities.

Liczba produktów: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Karol Lenkiewicz
Karol Lenkiewicz

igus-icon-phone+48 728 350 275

Konsultacje i dostawa

Osobista
Od poniedziałku do piątku: 7:00–20:00
Sobota: 8:00–12:00
Online
Usługa czatu
Poniedziałek - czwartek: 8:00 - 16:30
Piątek: 8:00 - 16:30
Usługa WhatsApp
Od poniedziałku do piątku: od 8:00 do 16:00