Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
1 od 5
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Wysokość wewnętrzna [Hi]
Wysokość wewnętrzna [Hi]
35 mm
Maks. średnica przewodu
Maks. średnica przewodu
32 mm
Zasada otwarcia
Zasada otwarcia
otwierane wzdłuż promienia zewnętrznego
Szerokość wewnętrzna [Bi]
Szerokość wewnętrzna [Bi]
50 mm
Promień gięcia [R]
Promień gięcia [R]
75 mm

Struktura artykułu „ & ” – obliczanie ceny

Przesunięty posuw
mm
Cena całkowita
491,66 PLN
15,86 PLN / Ogniwo prowadnikaplus VAT i koszty wysyłki
Dostawa 3-5 dni roboczych

Lista części

(1)
e-prowadnik
Nr art. : 58.050.075.0491,66 PLN
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm