Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 od 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Wysokość wewnętrzna [Hi]
Wysokość wewnętrzna [Hi]
45 mm
Maks. średnica przewodu
Maks. średnica przewodu
42 mm
Zasada otwarcia
Zasada otwarcia
otwierane wzdłuż promienia zewnętrznego
Szerokość wewnętrzna [Bi]
Szerokość wewnętrzna [Bi]
50 mm
Promień gięcia [R]
Promień gięcia [R]
100 mm

Article structure & price calculation

Przesunięty posuwinfo
info
Cena całkowita
515,48 PLN
18,41 PLN / Ogniwo prowadnikaplus VAT i koszty wysyłki
Dostawa 3-5 dni roboczych

Lista części

(1)
e-prowadnik
Nr art. : 68.050.100.0515,48 PLN
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm